Caterpillar 305E2CR

Caterpillar 305E2CR

Price
52,000 USD
Year
2015
Working hours
808 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberDJX01253
Unit NumberEQ005451
Catalog NumberCU2320140
Manufacturing Year2015
Hours808 h
CountryUnited States
LocationWashington, NC
Pricing
Price Excluding Tax$52,000
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
DRAIN, ECOLOGY
INSTRUCTIONS, ANSI
LINES, STICK
LINES, BOOM
BLADE, 77", WELD-ON
SERIALIZED TECHNICAL MEDIA KIT
TRACK, RUBBER BELT
STICK PKG LONG W/O 2ND AUX
305E2 HYD EXCAVATOR MA1
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • FairBattery box bent in at top rear corner.
  • FairSome scratches
  • Good
  • Good
  • Good
  • Good
  • PoorHood over radiator and hydraulic valves bent and needs replacing.
  • Good
  • Good
  • FairSome scratches.
  • Yes
safety items
  • GoodWrong bracket mounted for fire ext.
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Cat
  • Plate welded on teeth to make a clean out bucket.
  • 24"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Track ShoesRubber belts 16"
comments, misc. repairs, general remarks
  • Overall machine is in good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone