Caterpillar 305E2CR

Caterpillar 305E2CR

Price
69,500 USD
Year
2015
Working hours
817 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberDJX00505
Unit NumberEQ111659
Catalog NumberCU4346351
Manufacturing Year2015
Hours817 h
CountryUnited States
LocationRichmond, VT
Pricing
Price Excluding Tax$69,500
Tax-
Price Including Tax-
Features
Additional InformationDRAIN, STANDARD
MIRROR, CAB, RIGHT
BLADE, 77", WELD-ON
305E2 MHE RUBBER BELT TRK DCA2
RADIO, NONE
STICK LONG W/ THUMB BRACKET
LINES, BUCKET, LONG STICK
HYDRAULICS STD W/O 2ND AUX
CONTROL PATTERN CHANGER
CAB W/ AIR CONDITIONER
ENGINE GENERAL EPA FLEX
SERIALIZED TECHNICAL MEDIA KIT
SEAT FABRIC HIGH BACK SUSP
COOLING, HIGH AMBIENT
LINES, AUXILIARY, LONG STICK
ALARM, TRAVEL
LINES, STICK
305E2 HYDRAULIC EXCAVATOR
TRACK, RUBBER BELT
BELT, SEAT, 3" RETRACTABLE
LINES, BOOM
LINKAGE BUCKET W/ LIFTING EYE
INSTRUCTIONS, ANSI
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
LANE 1 ORDER
305E 2
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone