Caterpillar 305E2CR

Caterpillar 305E2CR

Price
68,000 USD
Year
2017
Working hours
63 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M04244
Unit Number1186652
Catalog NumberCU2606949
Manufacturing Year2017
Hours63 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$68,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Goodhas gouges
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodhas scratches
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yesscratched
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Gooddated 04/17
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 29%
engine
  • Fairplugged (part of service)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • trencher- will not couple to machine, could not test
  • 78" blade
boom
  • Good
  • Good
  • Good
  • 86"
stick
  • Good
  • Good
  • Good
  • 510"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • CAT
  • missing wrench
  • 18"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGE 2both tracks are 30/32"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone