Caterpillar 305E2CR

Caterpillar 305E2CR

Price
46,690 USD
Year
2015
Working hours
1483 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M00149
Unit Number5CR5844
Catalog NumberCU2364289
Manufacturing Year2015
Hours1483 h
CountryUnited States
LocationOlathe, KS
Pricing
Price Excluding Tax$46,690
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE - WORK READY

305E2 2015
XXXTHUMB READYXXX
CONTROL PATTERN CHANGER
ALARM, TRAVEL
MIRROR, CAB, RIGHT
SEAT FABRIC HIGH BACK SUSP
BELT, SEAT, 3" RETRACTABLE
305E2 HYDRAULIC EXCAVATOR
CAB W/ AIR CONDITIONER
COOLING, HIGH AMBIENT
ELECTRICAL ARRANGEMENT
LANE 2 ORDER
STICK PKG LONG W/O 2ND AUX
LINES, AUXILIARY, LONG STICK
LINKAGE BUCKET W/ LIFTING EYE
LINES, BUCKET, LONG STICK
STICK, LONG, HEAVY DUTY
HYDRAULICS STD W/O 2ND AUX
LINES, STICK
LINES, BOOM
BATTERY, DISCONNECT
TRACK, RUBBER BELT
DRAIN, ECOLOGY
SERIALIZED TECHNICAL MEDIA KIT
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ANSI
FILM, QUICK COUPLER, ANSI
BLADE, 78", BOLT-ON
HEATER, WATER JACKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone