Caterpillar 305E2CR

Caterpillar 305E2CR

Price
71,900 USD
Year
2016
Working hours
715 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M01160
Unit Number16W00949
Catalog NumberCU2450577
Manufacturing Year2016
Hours715 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$71,900
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*CONTROL PATTERN CHANGER
*ALARM, TRAVEL
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*BELT, SEAT, 3" RETRACTABLE
*305E2 HYDRAULIC EXCAVATOR
*CAB W/ AIR CONDITIONER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
STICK PKG LONG W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*LINES, BUCKET, LONG STICK
*HYDRAULICS STD W/O 2ND AUX
*STICK, LONG, HEAVY DUTY
TRACK, RUBBER BELT
BATTERY, DISCONNECT
DRAIN, ECOLOGY
LINES, QUICK COUPLER (LONG)
MIRROR, CAB, REAR
LINES, BOOM
FILM, QUICK COUPLER, ANSI
THUMB SN A415ATH20134
LINES, STICK
COUPLER SN 2060469-02
BUCKET, TAG IS ILLEGIBLE
HEATER, WATER JACKET
BLADE, 78", ANGLE, BOLT-ON
THUMB,HYD + COUPLER,PG,HYD, 5T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone