Caterpillar 305E2CR

Caterpillar 305E2CR

Price
49,568 USD
Year
2015
Working hours
659 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberDJX01588
Unit Number22039062
Catalog NumberCU2564406
Manufacturing Year2015
Hours659 h
CountryFrance
LocationAgen / Bon-encontre, 47
Pricing
Price Excluding Tax$49,568
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
LEVELING BLADELEVELING BLADE
Additional InformationEPA (EXPORT ONLY)
Conditions
Good
Fair
Poor
  • bucket
  • undercarriage
bucket
  • MECANIQUE
  • 3 x Godets : 320 mm - 600 mm - Curage 1 500 mm
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE60 %
Notes - UNDERCARRIAGETDR Caoutchouc
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone