Caterpillar 305E2CR

Caterpillar 305E2CR

Price
54,392 USD
Year
2016
Working hours
1139 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M01359
Unit NumberH5M01359
Catalog NumberCU4353347
Manufacturing Year2016
Hours1139 h
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax$54,392
Tax (19%)$10,335
Price Including Tax$64,727
Features
Additional InformationBUCKET 3 CONDITION: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
ENGINEPOWER: 40 HP
UNDERCARRIAGE SPROCKETS: 80 %
CUTTING WIDTH: 600 MM
OPERATING WEIGHT: 5.1 T
UNDERCARRIAGE TRACK LINKS: 80 %
TRACK SHOES (PADS) WIDE: 400 MM
UNDERCARRIAGE IDLERS: 80 %
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE CARRIER ROLLERS: 80 %
LENGTH OF STICK: 1750 MM
CUTTING WIDTH: 450 MM
CUTTING WIDTH BUCKET 3: 900 MM
BUCKET 2 CONDITION: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone