Caterpillar 305E2

Caterpillar 305E2

Price
45,414 USD
Year
2015
Working hours
950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2
CategoryCrawler Excavators
Serial NumberH5M00473
Unit Number22040408
Catalog NumberCU4317669
Manufacturing Year2015
Hours950 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$45,414
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationAM FM RADIO
COUPLER, QUICK
STICK, MEDIUM
BOOM CHECK VALVE
STICK CHECK VALVE
BOOM, 1 PIECE
AUXILIARY HYDRAULICS
LIGHTING
ROCK DRILL ARRANGEMENT
CE PLATE
Conditions
Good
Fair
Poor
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
stick
  • 1350MM
bucket
  • 300MM 760 MM 1300 MM 70%
  • ATTACHE RAPIDE MECA MILLER
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes400 MM
Notes - UNDERCARRIAGE60%
comments, misc. repairs, general remarks
  • FR-23
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone