Caterpillar 305E2 CRCN

Caterpillar 305E2 CRCN

Price
65,500 USD
Year
2017
Working hours
190 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2 CRCN
CategoryCrawler Excavators
Serial NumberH5M04903
Unit Number17W00545
Catalog NumberCU4307893
Manufacturing Year2017
Hours190 h
CountryUnited States
LocationMonroe, WA
Pricing
Price Excluding Tax$65,500
Tax-
Price Including Tax-
Features
Additional InformationBLADE, 78", ANGLE, BOLT-ON
HEATER, WATER JACKET
*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
COUPLER SN 2235257-08
ENG SN 7HF6273 MSO AEGBR
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB MODIFICATION
THUMB SN A4175TH20422
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone