Caterpillar 305E CR

Caterpillar 305E CR

Price
48,000 USD
Year
2013
Working hours
1734 h
Videos of Caterpillar 305E CR
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E CR
CategoryCrawler Excavators
Serial NumberXFA02410
Unit NumberUS0001687
Catalog NumberCU2401564
Manufacturing Year2013
Hours1734 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$48,000
Tax-
Price Including Tax-
Features
Additional InformationBLADE, STRAIGHT,WELD-ON
DRAIN, ECOLOGY
EIN#BX3E74
FILM, QUICK COUPLER, ANSI
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CANOPY, LEFT
MIRROR, CANOPY, RIGHT
STICK PACKAGE,LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 100%
engine
  • No
  • YesEIN# BX3E74
  • Yes
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Yes
  • TAG
  • TAG/ Pin lock
  • 10" Bucket
final drives
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80%
Track Shoes15.75" Wide, 2.25" Thick
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone