Caterpillar 305DCR

Caterpillar 305DCR

Price
27,084 USD
Year
2011
Working hours
4221 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305DCR
CategoryCrawler Excavators
Serial NumberXER01935
Unit NumberUCUST1881
Catalog NumberCU4294378
Manufacturing Year2011
Hours4221 h
CountryAustralia
LocationAdelaide, SA
Pricing
Price Excluding Tax$27,084
Tax (10%)$2,708
Price Including Tax$29,793
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairPaint faded, some rust and scratches.
  • Good
  • Good
  • FairBent.
  • Good
  • Good
  • Good
  • FairScratched.
  • Fair
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
gauges, operator station, console
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairOut of date.
  • Fair
  • Good
  • Fair
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Fuel gauge working, tank full.
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Clear.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
  • No
  • Good
  • Good
hydraulics
  • FairBoom cylinder guard bent.
  • FairSome chrome damaged.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • FairSome wear in bucket linkage pins and bushes.
  • Good
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGETracks in good condition.
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Machine in good mechanical condition.
  • Machine fitted with UHF radio.
  • Machine comes with 300mm dig bucket and 1200 trim bucket.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAVPOWERSee InventoryWebsiteSelect contact
Richard Shields
Australia
Telephone:+61 0427 798760
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone