Caterpillar 305.5ECR

Caterpillar 305.5ECR

Price
50,750 USD
Year
2013
Working hours
1120 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5ECR
CategoryCrawler Excavators
Serial NumberFKY01339
Unit NumberUC60825
Catalog NumberCU2492253
Manufacturing Year2013
Hours1120 h
CountryUnited States
LocationNorth Canton, OH
Pricing
Price Excluding Tax$50,750
Tax-
Price Including Tax-
Features
Additional Information*305.5E CR MINI HYD EXCAVATOR
*CONTROL, PATTERN CHANGER
*CAB, WITH AIR CONDITIONER
*LIGHT, CAB
*BELT, SEAT, 3" RETRACTABLE
*MIRROR, CAB, LEFT
*MIRROR, CAB, RIGHT
*COOLING, HIGH AMBIENT
*ACCUMULATOR,FOR CANADA
*ALARM, TRAVEL
*SEAT, FABRIC, HIGH BACK
*LINES, BOOM
*STICK, LONG, W/ THUMB BRACKET
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET (LONG STICK)
*HYDRAULICS, W/O 2ND AUX.
*JOYSTICK, W/O 2ND AUX.
*LINKAGE, BUCKET, W/LIFTING EYE
TRACK, RUBBER BELT
LANE 2 ORDER
BLADE, STRAIGHT,WELD-ON
DRAIN, ECOLOGY
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI
ROLL ON-ROLL OFF
MIRROR, CAB, REAR
COUNTERWEIGHT, STANDARD
SHIPPING/STORAGE PROTECTION
LINES, STICK
STICK PACKAGE,LONG W/O 2ND AUX
QUICK COUPLER,PIN GRABBER,MAN.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone