Caterpillar 305.5ECR

Caterpillar 305.5ECR

Price
55,000 USD
Year
2014
Working hours
1192 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5ECR
CategoryCrawler Excavators
Serial NumberFKY02041
Unit NumberFKY02041
Catalog NumberCU2596018
Manufacturing Year2014
Hours1192 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$55,000
Tax-
Price Including Tax-
Features
Additional Information*ACCUMULATOR,FOR CANADA
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB, WITH AIR CONDITIONER
*CONTROL, PATTERN CHANGER
*COOLING, HIGH AMBIENT
*HYDRAULICS, W/O 2ND AUX.
*JOYSTICK, W/O 2ND AUX.
*LIGHT, CAB
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*MIRROR, CAB, LEFT
*MIRROR, CAB, RIGHT
*SEAT, FABRIC, HIGH BACK
*STICK, LONG, W/ THUMB BRACKET
BLADE, STRAIGHT,WELD-ON
COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CAB, REAR
ROLL ON-ROLL OFF
STICK PACKAGE,LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone