Caterpillar 305.5EC3TH

Caterpillar 305.5EC3TH

Price
64,500 USD
Year
2013
Working hours
825 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5EC3TH
CategoryCrawler Excavators
Serial NumberFKY01753
Unit NumberLKC01055
Catalog NumberCU2442765
Manufacturing Year2013
Hours825 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$64,500
Tax-
Price Including Tax-
Features
Additional Information*MIRROR, CAB, LEFT
*MIRROR, CAB, RIGHT
*SEAT, FABRIC, HIGH BACK
*STICK, LONG, W/ THUMB BRACKET
*TRACK, RUBBER BELT
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
LINES, STICK
PRICED 11/09/16 CR
ROLL ON-ROLL OFF
SHIPPING/STORAGE PROTECTION
*305.5E CR MINI HYD EXCAVATOR
*ACCUMULATOR,FOR CANADA
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, STRAIGHT,WELD-ON
*CAB, WITH AIR CONDITIONER
*CONTROL, PATTERN CHANGER
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STANDARD
*DRAIN, STANDARD
*HYDRAULICS, W/O 2ND AUX.
*JOYSTICK, W/O 2ND AUX.
*LIGHT, CAB
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINKAGE, BUCKET, W/LIFTING EYE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone