Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
70,559 USD
Year
2016
Working hours
1048 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR502217
Unit Number0CR502217
Catalog NumberCU4306702
Manufacturing Year2016
Hours1048 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$70,559
Tax-
Price Including Tax-
Features
Additional InformationENDS: 08DEC2020 - 2681 HOURS

*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 77", WELD-ON
*CAB W/ AIR CONDITIONER
*CABLE, GROUND
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT,STANDARD
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*RADIO, READY
*SEAT FABRIC HIGH BACK SUSP
*STICK PKG LONG W/O 2ND AUX
*STICK, LONG, HEAVY DUTY
*TRACK, RUBBER BELT
BUCKET, 18", 3.1 CFT, HD
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone