Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
59,800 USD
Year
2016
Working hours
591 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR500908
Unit Number15A20116
Catalog NumberCU2525890
Manufacturing Year2016
Hours591 h
CountryUnited States
LocationPrudhoe Bay, AK
Pricing
Price Excluding Tax$59,800
Tax-
Price Including Tax-
Features
Additional Information*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
CONSISTS OF:
COUNTERWEIGHT,STANDARD
COUPLER SN:2067968-11
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
RADIO, READY
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB SN:A415BTH20218
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, RUBBER BELT
BLADE, 78", ANGLE, BOLT-ON
ENG SN 7FQ3508 MSO ACKPV
HEATER, WATER JACKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone