Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
On Request
Year
2015
Working hours
601 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberEJX01100
Unit NumberC2041
Catalog NumberCU4256803
Manufacturing Year2015
Hours601 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationBLADE, 77", WELD-ON
COUNTERWEIGHT,STANDARD
FILM, QUICK COUPLER, ANSI
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CANOPY, LEFT
MIRROR, CANOPY, RIGHT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
LINES, BOOM
SERIALIZED TECHNICAL MEDIA KIT
DRAIN, ECOLOGY
GUARD, CANOPY
TY8A34
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone