Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
54,500 USD
Year
2016
Working hours
500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR502290
Unit NumberCR502290
Catalog NumberCU4337920
Manufacturing Year2016
Hours500 h
CountryUnited States
LocationSalem, IL
Pricing
Price Excluding Tax$54,500
Tax-
Price Including Tax-
Features
Additional Information*LINES, BUCKET, LONG STICK
*BLADE, 77", WELD-ON
*STICK PKG LONG W/O 2ND AUX
*HYDRAULICS STD W/O 2ND AUX
*DRAIN, ECOLOGY
SERIALIZED TECHNICAL MEDIA KIT
*LINES, STICK
*LINES, AUXILIARY, LONG STICK
*TRACK, RUBBER BELT
*BELT, SEAT, 3" RETRACTABLE
*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*CONTROL PATTERN CHANGER
*LINES, BOOM
*CANOPY, TOPS
*LINKAGE BUCKET W/ LIFTING EYE
*ELECTRICAL ARRANGEMENT
*COUNTERWEIGHT,STANDARD
*SEAT VINYL, W/ SUSPENSION
LANE 1 ORDER
*STICK, LONG, HEAVY DUTY
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ANSI
*CABLE, GROUND
*COOLING, HIGH AMBIENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • N/A
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • N/A
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodHour meter fogged up, verified it read 500 hours.
  • Good
  • GoodJul 2016
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • N/A
  • Full
  • N/A
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/A
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/A
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/A
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Leak present, but unable to determine exact location
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • N/A
  • N/A
boom
  • Good
  • Good
  • Good
  • N/A
stick
  • Good
  • Good
  • Good
  • N/A
bucket
  • Good
  • Good
  • Yes
  • N/A
final drives
  • Good
  • Good
  • N/A
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE85%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone