Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
65,000 USD
Year
2016
Working hours
750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR502253
Unit Number447119
Catalog NumberCU4282996
Manufacturing Year2016
Hours750 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$65,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/750 GD 1/15/18
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, STRAIGHT, WELD-ON
BUCKET, 24", 4.6 CFT, HD
CAB, WITH AIR CONDITIONER
CABLE, GROUND
CONTROL AR-STD
CONTROL, PATTERN CHANGER
COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
ENGINE T4F, HIGH AMBIENT
LINES GP-AUX HYD
LINES GP-BKT-A
LINES, BOOM
LINES, STICK
LINKAGE AR-BKT
MIRROR, CAB, RIGHT
RADIO READY
SEAT, FABRIC, HIGH BACK
STICK AR-HOE
STICK PACKAGE LONG W/O 2ND
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
  • GOOD
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • 24"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part NumberTRACKS IN GOOD SHAPE
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • LOW HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone