Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
75,200 USD
Year
2016
Working hours
228 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR501988
Unit NumberLKC02074U
Catalog NumberCU2562964
Manufacturing Year2016
Hours228 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$75,200
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BLADE, 78", WELD-ON
CABLE, GROUND
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
HEATER, JACKET WATER
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
PRICED 10/13/17 EK
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone