Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
53,130 USD
Year
2015
Working hours
1279 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberEJX00874
Unit Number5CR5849
Catalog NumberCU2364292
Manufacturing Year2015
Hours1279 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$53,130
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, 77", WELD-ON
CAB W/ AIR CONDITIONER
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT,STANDARD
DRAIN, STANDARD
305.5E2 HYDRAULIC EXCAVATOR 2015
ENGINE GENERAL EPA FLEX
HYDRAULICS STD W/O 2ND AUX
INSTRUCTIONS, ANSI
LANE 1 ORDER
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, CAB, RIGHT
PACK, DOMESTIC TRUCK
RADIO, READY
SEAT FABRIC HIGH BACK SUSP
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK LONG W/ THUMB BRACKET
TRACK, RUBBER BELT
XXXTHUMB READYXXX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone