Quick Search

CAT 305.5E2CRB

CAT 305.5E2CRB

Year
2016
Working hours
1,860 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Anchorage, AK
+1 406 656 0202
Show phone number
Basic information
BrandCAT 305.5E2CRB
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberCR500689
Unit Number15A20089
Catalog Number2525478
Year2016
Hours1,860 h
CountryUnited States
LocationANCHORAGE, United States
Pricing
Price Excluding Tax72,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Additional information*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 78", ANGLE, BOLT-ON
CONSISTS OF:
COUNTERWEIGHT,STANDARD
COUPLER SN:2054205
DRAIN, ECOLOGY
ENG SN 7FP3546 MSO ACHVN
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
Online Owner's Manual
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB SN:A4158TH20041
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering