Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
49,500 USD
Year
2015
Working hours
1498 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberEJX01259
Unit NumberEQ007314
Catalog NumberCU2230250
Manufacturing Year2015
Hours1498 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$49,500
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
LINES, STICK
LINES, BOOM
BEACON SOCKET
SERIALIZED TECHNICAL MEDIA KIT
TRACK, RUBBER BELT
305.5E2 HYD EXCAVATOR MA1
BLADE, 77", WELD-ON
STICK PKG LONG W/O 2ND AUX
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • The swing attaches to machine frame, top pin has movement.
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodTeeth had a straight edge welded on them.
  • Cat
  • 24"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGE 2The rubber tracks have cuts, left hand track have more cuts than right side. Either side is not bad enough to replace.
comments, misc. repairs, general remarks
  • Overall machine is in good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone