Caterpillar 305.5E2

Caterpillar 305.5E2

Price
41,000 USD
Year
2015
Working hours
1370 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2
CategoryCrawler Excavators
Serial NumberEJX01245
Unit NumberEQ007231
Catalog NumberCU2230248
Manufacturing Year2015
Hours1370 h
CountryUnited States
LocationGarner, NC
Pricing
Price Excluding Tax$ 41,000
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
Additional Information305.5E2 HYD EXCAVATOR MA1
BEACON SOCKET
BLADE, 77", WELD-ON
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
LANE 3 ORDER
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
Additional Information305.5E2 HYD EXCAVATOR MA1
BEACON SOCKET
BLADE, 77", WELD-ON
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
LANE 3 ORDER
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairRt door asse. minor cosmetics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear hood asse. minor dent and poor seal
  • Good
  • FairDecals have scratches.
  • Good
  • GoodA few scratches.
  • Good
  • YesEngine and coolant samples @ 1378 hours.
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • No
gauges, operator station, console
  • YesTravel alarm.
  • Yes
  • No
  • No
  • Full tank.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLeft wrist rest doesnt adjust
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well / 250pm performed 26Sept18 @ 1378 hours.
  • Normal
  • Normal
  • GoodBoth new air filters @ 1378 hours.
  • GoodNew fan belt installed @ 1378 hours.
  • Good
  • Good
  • Good
  • GoodAEC working.
  • Good
cooling system
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Starts & charges well
  • Good
  • Good
  • GoodBoth floods working.
  • Good
  • Good
  • No
  • No
hydraulics
  • HPCU installed
  • Good
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel working.
attachments / work tools
  • Overall good
  • Push blade.
  • YesCaterpillr hydraulic thumb installed. A4179TH20137.
boom
  • Overall good
  • Good
  • Good
  • Good
stick
  • Overall good
  • GoodNew lower stick bushings and seals installed @ 1378 hours.
  • Good
  • Good
bucket
  • No
  • Caterpillar.
  • Overall good
  • A4165BK30602.
  • Good
  • Good
  • 24"
  • Good
  • GoodSome wear
  • GoodAll side play has been shimmed.
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEApprox. 50% remaining
CannonTrack adjusters good
Carrier RollersFair
IdlersFair
Link Part Number16" rubber tracks / Some treads have deep cuts.
Notes - UNDERCARRIAGEBottom rollers fair
SegmentsFair
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Inspection performed 27Sept18 @ 1378 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources