Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
60,331 USD
Year
2017
Working hours
931 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR502660
Catalog NumberCU4416152
Manufacturing Year2017
Hours931 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$60,331
Tax-
Price Including Tax-
Features
Additional Information*FINNING VALUE USED
24" DIG BUCKET
42" CLEAN UP BUCKET
CAB, HEAT, A/C, AM/FM RADIO, & DELUXE SEAT
EPA DECAL - US & CALIFORNIA
FRONT DOZER BLADE
HYDRAULIC COUPLER, WEDGE-STYLE & AUX. LINES
HYDRAULIC THUMB
PRODUCT LINK (NEEDS SUBSCRIPTION)
TRACKS @ 75%
PT & HYD WTY TO APRIL 14/19 OR 2000 HOURS - CONDITIONS APPLY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone