Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
65,000 USD
Year
2017
Working hours
898 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR502465
Unit Number1178032
Catalog NumberCU4425221
Manufacturing Year2017
Hours898 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$65,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesTaken 1-17-2019 @ 897 hrs
  • No
  • No
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • FairRight hood creased
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight hood decal scratched
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodMonitor
  • GoodReplaced at 898 hrs
  • Good
  • GoodInstalled January 2019
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yesiso 2008
  • N/A
  • 25%
engine
  • GoodServiced 1-17-2019 @ 897 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPerformed service 1-17-2019 @ 897 hrs
  • Good
  • No
  • No
  • None
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
  • Good
  • Good
  • Good
  • GoodServiced 1-17-2019 @ 897 hrs
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • YesCAT
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 9 ft
stick
  • Good
  • Good
  • Good
  • 6 ft
bucket
  • Good
  • YesManual coupler
  • CAT
  • Good
  • Good
  • Good
  • Good
  • Good
  • CAT
  • 24 inch
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
SegmentsGood
Track Shoes16 inch wide, 2 1/4 inch thick
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
Carrier RollersGood
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone