Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
45,790 USD
Year
2015
Working hours
1095 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberCR500297
Unit Number5CR5856
Catalog NumberCU2355730
Manufacturing Year2015
Hours1095 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$45,790
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE - WORK READY

305.5E2 HYDRAULIC EXCAVATOR 2015
XXXTHUMB READYXXX
COUNTERWEIGHT,STANDARD
LINES, STICK
LINES, BOOM
CONTROL PATTERN CHANGER
ALARM, TRAVEL
MIRROR, CAB, RIGHT
SEAT FABRIC HIGH BACK SUSP
BELT, SEAT, 3" RETRACTABLE
TRACK, RUBBER BELT
RADIO, READY
CABLE, GROUND
CAB W/ AIR CONDITIONER
ELECTRICAL ARRANGEMENT
BLADE, 77", WELD-ON
STICK, LONG, W/ THUMB BRACKET
STICK PKG LONG W/O 2ND AUX
LINKAGE BUCKET W/ LIFTING EYE
LINES, AUXILIARY, LONG STICK
HYDRAULICS STD W/O 2ND AUX
LINES, BUCKET, LONG STICK
COOLING, HIGH AMBIENT
STICK, LONG, HEAVY DUTY
LANE 1 ORDER
DRAIN, ECOLOGY
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
FILM, QUICK COUPLER, ANSI
PL241 8/16/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone