Caterpillar 305.5E2C3T

Caterpillar 305.5E2C3T

Price
71,800 USD
Year
2015
Working hours
849 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2C3T
CategoryCrawler Excavators
Serial NumberEJX00853
Unit NumberLKC01522
Catalog NumberCU2346914
Manufacturing Year2015
Hours849 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$71,800
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ENGINE GENERAL EPA FLEX
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK LONG W/ THUMB BRACKET
BLADE, 77", WELD-ON
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
HEATER, JACKET WATER
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, BOOM
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
PRICED 09/01/16 CR (W/QC
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TH)
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone