Caterpillar 305.5E2C3T

Caterpillar 305.5E2C3T

Price
67,600 USD
Year
2016
Working hours
705 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2C3T
CategoryCrawler Excavators
Serial NumberCR500479
Unit NumberLKC01763
Catalog NumberCU2425069
Manufacturing Year2016
Hours705 h
CountryUnited States
LocationLogan, UT
Pricing
Price Excluding Tax$67,600
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*CONTROL PATTERN CHANGER
*ALARM, TRAVEL
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*BELT, SEAT, 3" RETRACTABLE
*305.5E2 HYDRAULIC EXCAVATOR
*CAB W/ AIR CONDITIONER
*ELECTRICAL ARRANGEMENT
*COOLING, HIGH AMBIENT
*LINES, AUXILIARY, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*LINES, BUCKET, LONG STICK
*HYDRAULICS STD W/O 2ND AUX
*STICK, LONG, HEAVY DUTY
STICK PKG LONG W/O 2ND AUX
LINES, BOOM
TRACK, RUBBER BELT
LINES, STICK
COUNTERWEIGHT,STANDARD
CABLE, GROUND
DRAIN, ECOLOGY
SERIALIZED TECHNICAL MEDIA KIT
MIRROR, CAB, REAR
HEATER, JACKET WATER
''
PACK, DOMESTIC TRUCK
FILM, QUICK COUPLER, ANSI
LANE 2 ORDER
BLADE, 78", WELD-ON
PRICED 09/14/17 CR W/TH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone