Caterpillar 305.5E2C3T

Caterpillar 305.5E2C3T

Price
80,600 USD
Year
2015
Working hours
492 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2C3T
CategoryCrawler Excavators
Serial NumberCR500198
Unit NumberLKC01661
Catalog NumberCU2312437
Manufacturing Year2015
Hours492 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$80,600
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information''
*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BLADE, 77", WELD-ON
CABLE, GROUND
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
HEATER, JACKET WATER
LANE 2 ORDER
LINES, BOOM
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
PRICED NEW (W/QC&TH)
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone