Caterpillar 305.5E2C1T

Caterpillar 305.5E2C1T

Price
67,000 USD
Year
2015
Working hours
833 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2C1T
CategoryCrawler Excavators
Serial NumberEJX01005
Unit NumberLKC01545
Catalog NumberCU2200952
Manufacturing Year2015
Hours833 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax$67,000
Tax-
Price Including Tax-
Features
Additional Information*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*305.5E2 HYDRAULIC EXCAVATOR
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ENGINE GENERAL EPA FLEX
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK LONG W/ THUMB BRACKET
BLADE, 77", WELD-ON
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
HEATER, JACKET WATER
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
PRICED 03/07/16 DA
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone