Caterpillar 305.5E2C1T

Caterpillar 305.5E2C1T

Price
52,000 USD
Year
2015
Working hours
1358 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2C1T
CategoryCrawler Excavators
Serial NumberEJX00458
Unit NumberLKC01285
Catalog NumberCU2106834
Manufacturing Year2015
Hours1358 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$52,000
Tax-
Price Including Tax-
Features
Additional Information*COOLING, HIGH AMBIENT
*305.5E2 HYDRAULIC EXCAVATOR
*CONTROL PATTERN CHANGER
*CANOPY, TOPS
*ALARM, TRAVEL
*SEAT VINYL, W/ SUSPENSION
*ENGINE GENERAL EPA FLEX
*BELT, SEAT, 3" RETRACTABLE
*LINES, AUXILIARY, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*STICK LONG W/ THUMB BRACKET
*HYDRAULICS STD W/O 2ND AUX
*LINES, BUCKET, LONG STICK
LANE 3 ORDER
STICK PKG LONG W/O 2ND AUX
LINES, BOOM
COUNTERWEIGHT,STANDARD
LINES, STICK
BLADE, 77", WELD-ON
DRAIN, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
SHIPPING/STORAGE PROTECTION
HEATER, JACKET WATER
PACK, DOMESTIC TRUCK
TH) *STEEL TRACKS*
PRICED 09/11/17 DA (QC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone