Caterpillar 305.5E2C1T

Caterpillar 305.5E2C1T

Price
64,700 USD
Year
2015
Working hours
684 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2C1T
CategoryCrawler Excavators
Serial NumberCR500205
Unit NumberLKC01658
Catalog NumberCU2250089
Manufacturing Year2015
Hours684 h
CountryUnited States
LocationLogan, UT
Pricing
Price Excluding Tax$64,700
Tax-
Price Including Tax-
Features
Additional Information*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
''
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
BLADE, 77", WELD-ON
CABLE, GROUND
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
LANE 2 ORDER
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
PRICED 11/01/16 CR (W/QC
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TH)
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone