Caterpillar 305.5E21PT

Caterpillar 305.5E21PT

Price
67,400 USD
Year
2015
Working hours
510 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E21PT
CategoryCrawler Excavators
Serial NumberEJX01093
Unit NumberLKC01576
Catalog NumberCU2223970
Manufacturing Year2015
Hours510 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax$67,400
Tax-
Price Including Tax-
Features
Additional Information*COOLING, HIGH AMBIENT
*305.5E2 HYDRAULIC EXCAVATOR
*CONTROL PATTERN CHANGER
*CANOPY, TOPS
*ALARM, TRAVEL
*SEAT VINYL, W/ SUSPENSION
*ENGINE GENERAL EPA FLEX
*BELT, SEAT, 3" RETRACTABLE
*LINES, AUXILIARY, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*STICK LONG W/ THUMB BRACKET
*HYDRAULICS STD W/O 2ND AUX
*LINES, BUCKET, LONG STICK
LANE 2 ORDER
STICK PKG LONG W/O 2ND AUX
LINES, BOOM
TRACK, RUBBER BELT
LINES, STICK
DRAIN, ECOLOGY
COUNTERWEIGHT,STANDARD
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
HEATER, JACKET WATER
LINES, QUICK COUPLER (LONG)
BLADE, 77", POWER ANGLE
QC&TH)
PRICED 05/25/16 DA (W/PA BLADE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone