Caterpillar 305.5E2

Caterpillar 305.5E2

Price
78,500 USD
Year
2016
Working hours
307 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2
CategoryCrawler Excavators
Serial NumberCR501870
Unit NumberE0025408
Catalog NumberCU4249915
Manufacturing Year2016
Hours307 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$78,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information**NO DIG BUCKET**
305.5E2 HYD EXCAVATOR MA3
305.5E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 77", POWER ANGLE
CAB W/ AIR CONDITIONER
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT,EXTRA
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
HYDRAULIC THUMB
HYDRAULICS STD W/O 2ND AUX
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, QUICK COUPLER (LONG)
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MACHINE ID# E0025408
MIRROR, CAB, RIGHT
PIN GRAB COUPLER
SEAT FABRIC HIGH BACK SUSP
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
STICK, LONG, HEAVY DUTY
THUMB HYD/COUPLER HYD
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone