Caterpillar 305.5E2 CR

Caterpillar 305.5E2 CR

Price
52,500 USD
Year
2015
Working hours
953 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2 CR
CategoryCrawler Excavators
Serial NumberEJX00448
Unit Number161405440
Catalog NumberCU4330631
Manufacturing Year2015
Hours953 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$52,500
Tax-
Price Including Tax-
Features
Additional Information305.5E2 HYD EXCAVATOR MA1
BEACON SOCKET
BLADE, 77 , WELD-ON
COUNTERWEIGHT,STANDARD
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
PINS, BUCKET 45MM
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • GoodAlso has bottom swing drive guard installed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHas normal scratches.
  • Good
  • Good
  • No
  • No
  • YesAll samples pulled 6June18 @ 960 hours.
  • Overall good appearance.
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesTravel alarm.
  • Yes
  • YesCD.
  • Yes
  • Full tank.
engine
  • GoodBoth air filters replaced 6June18 @ 960hrs.
  • Good
  • Good
  • Good
  • Good
  • GoodAEC working.
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • 1000pm performed 6June18 @ 960hrs.
  • Normal.
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodAll floods working.
  • Good
  • Good
  • No
  • No
  • Starts and charging well.
hydraulics
  • Good
  • GoodNew bucket cylinder installed 6June18 @ 960 hours.
  • GoodFront blade float working.
  • GoodHydraulic tank filter changed 6June18 @ 960hrs.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel working.
  • HPCU installed.
attachments / work tools
  • Has minor cosmetics and edge wear.
  • Front push blade.
boom
  • Good
  • Good
  • Good
stick
  • FairLower stick bushing wear.
  • Good
  • Good
bucket
  • Good
  • Good
  • No
  • No bucket installed @ this time. Bucket pins stored under seat.
final drives
  • Good
  • Good
  • Oil changed in both f/ds 6June18 @ 960hrs.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGEApprox 50% U/C.
CannonTrack adjusters are good.
Carrier RollersGood.
IdlersGood.
SegmentsGood.
Track Shoes16" rubber tracks. Worn 50% w/ some cosmetics.
comments, misc. repairs, general remarks
  • Inspection done 8June18 @ 960hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone