Caterpillar 305.5E2 C1

Caterpillar 305.5E2 C1

Price
61,000 USD
Year
2015
Working hours
953 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2 C1
CategoryCrawler Excavators
Serial NumberEJX00495
Unit NumberLKC01497
Catalog NumberCU2425070
Manufacturing Year2015
Hours953 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$61,000
Tax-
Price Including Tax-
Features
Additional Information*305.5E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 77", WELD-ON
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT,STANDARD
*DRAIN, STANDARD
*ENGINE GENERAL EPA FLEX
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK LONG W/ THUMB BRACKET
*TRACK, RUBBER BELT
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PRICED 10/04/16 CR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone