Caterpillar 305.5E CR

Caterpillar 305.5E CR

Price
59,999 USD
Year
2015
Working hours
557 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E CR
CategoryCrawler Excavators
Serial Number0CR500640
Unit Number103267
Catalog NumberCU2543045
Manufacturing Year2015
Hours557 h
CountryUnited States
LocationDallas, TX
Pricing
Price Excluding Tax$59,999
Tax-
Price Including Tax-
Features
Additional Information1 305.5E2 HYDRAULIC EXCAVATOR
1 CONTROL PATTERN CHANGER
1 ALARM, TRAVEL
1 BELT, SEAT, 3" RETRACTABLE
1 CANOPY, TOPS
1 ELECTRICAL ARRANGEMENT
1 COOLING, HIGH AMBIENT
1 STICK PKG STD W/O 2ND AUX
1 LINES, AUXILIARY, STD STICK / 1 HYDRAULICS STD W/O 2ND AUX
1 LINKAGE BUCKET W/ LIFTING EYE
1 STICK, STANDARD
1 TRACK, RUBBER BELT
1 BLADE, 77", WELD-ON
1 SERIALIZED TECHNICAL MEDIA KIT
1 LANE 3 ORDER
1 COUNTERWEIGHT,STANDARD
1 INSTRUCTIONS, ANSI
1 LINES, STICK 1 LINES, BOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CAT / TEXAS FIRST RENTALS LLCSee InventorySelect contact
Leonard Sedillo
Telephone:+1 210 9314463
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone