Caterpillar 305.5E CR

Caterpillar 305.5E CR

Price
36,358 USD
Year
2013
Working hours
4491 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E CR
CategoryCrawler Excavators
Serial NumberFKY01158
Unit Number22040587
Catalog NumberCU4344361
Manufacturing Year2013
Hours4491 h
CountryFrance
LocationToulouse / Bruguieres, 31
Pricing
Price Excluding Tax$36,358
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationCOUPLER, QUICK
STICK, MEDIUM
BOOM CHECK VALVE
STICK CHECK VALVE
BOOM, 1 PIECE
AUXILIARY HYDRAULICS
ROCK DRILL ARRANGEMENT
CE PLATE
Conditions
Good
Fair
Poor
  • bucket
  • undercarriage
bucket
  • 3 x Godets : 320 mm - 600 mm - Curage 1 500 mm
  • Miller Mécanique
  • Ribalde
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGETDR Caoutchouc
Average Life Remaining - UNDERCARRIAGE60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone