Caterpillar 305.5E CR

Caterpillar 305.5E CR

Price
45,498 USD
Year
2014
Working hours
3832 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E CR
CategoryCrawler Excavators
Serial NumberFKY01464
Unit Number22039752
Catalog NumberCU4283756
Manufacturing Year2014
Hours3832 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$45,498
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, SHORTSTICK, SHORT
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationFR-23
Conditions
Good
Fair
Poor
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
boom
  • 2716 mm
stick
  • 1418 mm
bucket
  • ATTACHE RAPIDE HYDRAULIQUE CANGINI CW10
  • curage inclinable 1200 mm 50% terrassement 900 mm tranche 500 mm 50%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE70%
Track Shoes400 MM
comments, misc. repairs, general remarks
  • FR-23
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone