Caterpillar 305.5E2CR

Caterpillar 305.5E2CR

Price
63,000 USD
Year
2015
Working hours
535 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305.5E2CR
CategoryCrawler Excavators
Serial NumberEJX00719
Unit NumberEJX00719
Catalog NumberCU2330206
Manufacturing Year2015
Hours535 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$63,000
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional InformationLANE 2 ORDER
STICK PKG LONG W/O 2ND AUX
LINES, BOOM
LINES, STICK
TRACK, RUBBER BELT
COUNTERWEIGHT,STANDARD
DRAIN, STANDARD
BLADE, 77", WELD-ON
INSTRUCTIONS, ANSI
THUMB/COUPLER MANUAL
BUCKET-HD, 24" 4.6 YD3
SERIALIZED TECHNICAL MEDIA KIT
PACK, DOMESTIC TRUCK
FILM, QUICK COUPLER, ANSI
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • No
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • Yes
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone