Caterpillar 304E2CR

Caterpillar 304E2CR

Price
38,000 USD
Year
2015
Working hours
1935 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2CR
CategoryCrawler Excavators
Serial NumberCJ200367
Unit Number1094058
Catalog NumberCU2603648
Manufacturing Year2015
Hours1935 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
Additional InformationBOOM, 1 PIECE
AUXILIARY HYDRAULICS
LIGHTING
RUBBER TRACK
ENGINE ENCLOSURES
CARBODY, STANDARD
LEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairminor dents & wrinkles in large right side hood.
  • Good
  • GoodThe paint has been touched up and some body work.
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • No
  • Yes
  • Full tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Ok
attachments / work tools
  • has a 77 in. leveling blade, bent & dented, has been repaired before, has fabricated edge welded on
boom
  • Good
  • Fair
  • FairThere is some play at the bottom of the boom.
stick
  • FairThe stick has play at the bucket pin and bushing.
  • Good
  • Fair
bucket
  • Good
  • Fairsome wear
  • Good
  • Goodno side cutters installed
  • Good
  • Good
  • No
  • Cat
  • 24 in.
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
Notes - UNDERCARRIAGEThe machine has new rubber tracks installed.
Segmentsgood (40% worn)
comments, misc. repairs, general remarks
  • Fair Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone