Caterpillar 304E2CR

Caterpillar 304E2CR

Price
57,700 USD
Year
2016
Working hours
624 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2CR
CategoryCrawler Excavators
Serial NumberME400811
Unit Number17G00122
Catalog NumberCU2478821
Manufacturing Year2016
Hours624 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$57,700
Tax-
Price Including Tax-
Features
Additional Information*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG
BATTERY, DISCONNECT
DRAIN, ECOLOGY
ENG SN 7FR3546 MSO ACIEJ
FILM, QUICK COUPLER, ANSI
ID#15V0237BT 304BKT18HD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
RADIO, READY
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB HYD/COUPLER HYD
THUMB REMOVED
TRACK, RUBBER BELT
BLADE, 77", ANGLE, BOLT-ON
HEATER, WATER JACKET
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good cosmetics- minor paint scratches
gauges, operator station, console
  • Nice cab interior withh cold AC
engine
  • Good
  • Cold starts well- good power
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
  • No leaks- all functions fully operational
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • 15W0237BT
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGEBoth tracks at 22mm- good condition
comments, misc. repairs, general remarks
  • Billings store 6-19-2017
  • Hydraulic angle blade- Aux. Hyd.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone