Caterpillar 304E2CR

Caterpillar 304E2CR

Price
57,700 USD
Year
2016
Working hours
302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2CR
CategoryCrawler Excavators
Serial NumberME400780
Unit Number15J20085
Catalog NumberCU2521916
Manufacturing Year2016
Hours302 h
CountryUnited States
LocationWasilla, AK
Pricing
Price Excluding Tax$57,700
Tax-
Price Including Tax-
Features
Additional Information*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
RADIO, READY
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB HYD/COUPLER HYD
THUMB SN A415BTH20017
TRACK, RUBBER BELT
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG
BATTERY, DISCONNECT
DRAIN, ECOLOGY
ENG SN 7FQ9713 MSO ACHWH
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 3 ORDER
BLADE, 77", ANGLE, BOLT-ON
HEATER, WATER JACKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone