Caterpillar 304E2CR

Caterpillar 304E2CR

Price
51,900 USD
Year
2017
Working hours
516 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2CR
CategoryCrawler Excavators
Serial NumberME402356
Unit Number18G00184
Catalog NumberCU4310679
Manufacturing Year2017
Hours516 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$51,900
Tax-
Price Including Tax-
Features
Additional Information*CONTROL STANDARD PILOT
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*STICK, LONG
BATTERY, DISCONNECT
CAMERA, REAR VIEW
COUPLER, PG, HYD, DUAL LOCK
ENG SN 7GQ0892 MSO ADOZP
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LIGHTS, STANDARD
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
BLADE, 77", ANGLE, BOLT-ON
HEATER, WATER JACKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone