Caterpillar 304E2CR

Caterpillar 304E2CR

Price
66,000 USD
Year
2017
Working hours
163 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2CR
CategoryCrawler Excavators
Serial NumberME402923
Unit Number1194481
Catalog NumberCU4422614
Manufacturing Year2017
Hours163 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$66,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesTaken 1-7-2019 @ 162 hrs
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good72 ambient - 56 vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good72 ambient - 108 vent
  • Good
  • Good163 hrs
  • Good
  • GoodInstalled June 2017
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • YesROPS ISO 2008, TOPS ISO 1997
  • N/A
  • 25%
engine
  • GoodServiced 1-7-2019 @ 162 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPerformed service 1-7-2019 @ 162 hrs
  • Good
  • GoodTurbo
  • No
  • Red
  • Normal
  • None
  • No
  • No
  • No
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • GoodServiced 1-7-2019 @ 162 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • YesCAT hydraulic thumb
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 98 inch
stick
  • Good
  • Good
  • Good
  • 52 inch
bucket
  • FairDented
  • Good
  • Good
  • CAT
  • CAT, S/N - 2224776-007
  • A4175BK30054
  • .15 yd3, 24 inch
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
Carrier RollersGood
IdlersGood
SegmentsGood
Track Shoes14 inch wide belts
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone