Caterpillar 304E2

Caterpillar 304E2

Price
60,185 USD
Year
2017
Working hours
120 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2
CategoryCrawler Excavators
Serial NumberME402568
Unit NumberEQN083686
Catalog NumberCU4322414
Manufacturing Year2017
Hours120 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$60,185
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
STICK, LONGSTICK, LONG
Additional Information304E HYDRAULIC EXCAVATOR
304E2 HEXMN CFG 3
ALARM, TRAVEL
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 77", WELD-ON
CAB W/ AIR CONDITIONER
BUCKET, 24", 4.2 CFT, HD
CAMERA, REAR VIEW
CONTROL PATTERN CHANGER
CONTROL STANDARD PILOT
COOLING, HIGH AMBIENT
COUPLER, PG, HYD, DUAL LOCK
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, QUICK COUPLER (LONG)
MIRROR, CAB, RIGHT
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL240
SEAT FABRIC HIGH BACK SUSP
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB A4167TH20288
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • Good
  • Good
  • No
  • NoNo samples were taken at this time
safety items
  • Good
  • Good
  • Good
  • YesROPS certificate - ISO:12117-2:2008 TOPS certificate - ISO: 12117-1:1997
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe lift mirror is cracked
  • Good
  • Good
  • GoodThe seat belt was manufactured in 2017
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • FairNormal use
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesThe machine is equipped with a Caterpillar hydraulic thumb which is in good condition at this time
boom
  • GoodBoom length is 98.5
  • Good
stick
  • Good
  • GoodStick length is 63.5
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodGET is worn and estimated 3%
  • Yes
  • The machine is equipped with a 24" Caterpillar bucket
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Rear11
Idlers Front11
Segments11
Track Roller 111
Track Roller 211
Track Roller 311
Track Roller 411
Track Shoes (Width)1414
Track Frame - LeftGood
Track Frame - RightGood
Track ShoesThe belt tread depth is 25/32
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone