Caterpillar 304E2 C3P

Caterpillar 304E2 C3P

Price
53,800 USD
Year
2015
Working hours
698 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2 C3P
CategoryCrawler Excavators
Serial NumberME400135
Unit NumberLKC01657
Catalog NumberCU2361983
Manufacturing Year2015
Hours698 h
CountryUnited States
LocationVernal, UT
Pricing
Price Excluding Tax$53,800
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*CONTROL PATTERN CHANGER
*ALARM, TRAVEL
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*BELT, SEAT, 3" RETRACTABLE
*304E HYDRAULIC EXCAVATOR
*CAB W/ AIR CONDITIONER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*LINES, AUXILIARY, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*LINES, BUCKET, LONG STICK
*CONTROL STANDARD PILOT
*STICK, LONG
LANE 2 ORDER
STICK PKG LONG W/O 2ND AUX
LINES, STICK
LINES, BOOM
TRACK, RUBBER BELT
DRAIN, ECOLOGY
CABLE, GROUND
MIRROR, CAB, REAR
HEATER, JACKET WATER
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
BLADE, 77", POWER ANGLE
''
PAT)
PRICED 05/04/17 CR (W/QC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone