Caterpillar 304E2 C3

Caterpillar 304E2 C3

Price
51,700 USD
Year
2016
Working hours
735 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2 C3
CategoryCrawler Excavators
Serial NumberME400538
Unit NumberCTE00270
Catalog NumberCU2531726
Manufacturing Year2016
Hours735 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$51,700
Tax-
Price Including Tax-
Features
Accessories
HEATER / DEFROSTERHEATER / DEFROSTER
Additional InformationALARM, TRAVEL
BATTERY, DISCONNEC
BELT, SEAT, 3"
BLD 77" WELD-ON
CAB W/ AC
CONTROL PTN CHG
DRAIN, ECOLOGY
INSTRUCTIONS, ANSI
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LS
LINES, STICK
LINKAGE BKT W/EYE
MIRROR, CAB, REAR
MIRROR, CAB, RIGHT
SEAT FAB HIBK SUSP
STICK
STK PKG LNG W/O 2A
TRACK RB
RADIO, NONE
CONTROL STD
CPLR/THMB MANUAL
304E2 MHE DCA3
304E2 MHE MA3
COOLING
ELECTRICAL AR
ENGINE AR-PRIM
FILM QK COUP ANS
PRICED 7/10/17 EK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone