Caterpillar 304E2 C1TH

Caterpillar 304E2 C1TH

Price
50,500 USD
Year
2015
Working hours
548 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2 C1TH
CategoryCrawler Excavators
Serial NumberCJ200526
Unit NumberLKC01631
Catalog NumberCU2231046
Manufacturing Year2015
Hours548 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$50,500
Tax-
Price Including Tax-
Features
Additional InformationBLADE, 77", WELD-ON
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CANOPY, LEFT
MIRROR, CANOPY, RIGHT
MSO# ABSMJ (NEBRASKA)
PACK, DOMESTIC TRUCK
PRICED 11/04/16 DA(TH&QC)
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
BEACON SOCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone